Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Integrated Installer for PC Link Software, Firmware Loader and USB Driver (Version 2.51)

The PC Link software lets you control Keysight U1600 Series oscilloscopes from, and transfer captured data to, a personal computer over a USB connection.

The Keysight PC Link software requires a PC with the following minimum requirements installed:

  • Microsoft Windows Me, Windows NT, Windows 2000, Windows XP or Window 7 32 bit.
  • 256 MB RAM or greater recommended.
  • CD-ROM drive, 4X or better.
  • Super VGA monitor or better.
  • 100 MB of disk space.
  • Available USB port.

To connect to the PC, the oscilloscope must use the USB port.

No previous versions available.