Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8169A VXI Plug&Play Driver

Version 1.50 Download the latest version of the 8169A VXI Plug&Play Driver

Easy-to-Use VISA VXIplug&play Driver for Faster, Trouble-free Test Implementation:

As setting up today's increasingly complex, highly automated test solutions turns out to be a major effort, Keysight's new VISA VXI plug&play Driver takes load off test and software engineers' aggressive shoulders. The driver integrates multiple GPIB commands into single, easy-to-understand functions, e.g., for the acquisition of a component's loss over wavelength, saving implementation time and reducing the complexity of the test programs. Built-in error handling and parameter checking, as well as the comprehensive online help, lead to success earlier and help to avoid mistakes. It even allows the programming of complex tasks without intimate knowledge of individual GPIB commands.

The driver can be used with the following products: Keysight 8169A Polarization Controller

No previous versions available.