IMPORTANT: The Module Update Program is required for all module updates.

You can now upgrade Keysight module firmware via GPIB or a serial null-modem cable.

Requirements:

  • PC running MS Windows 95/98/2000 or NT 4.0.
  • To update via GPIB the PC must be fitted with a suitable interface card.
  • Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight 8163A mainframe.

Download and extract "Module_Update.exe" to a directory on your PC’s hard drive, then execute Module_Update.exe to install the module update program.

The readme.htm file associated with the module update program contains:

  • Notification of prerequisites,
  • Notification of known issues,
  • as well as detailed instructions for use.

Be sure to study this file before attempting to use the module update software.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-01-01 2.4.0 Optical Component Test Module Update Program
Release Date Version
2009-01-01 2.4.0
Version Description
Optical Component Test Module Update Program

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 2000
  • Windows NT
  • Windows 95/98

Prerequisites

  • See Above

No previous versions available
SHOW MORE