The Keysight E1852A-90010-A0001 plug&play drivers are designed for computers operating either (1) Windows 98®, (1) Windows NT® Version 4SP4, (1) Windows NT® Version 4SP6 and (1) Windows 2000®. Programming with these drivers does not depend upon an I/O library specific to your brand of GPIB interface, thus your programming code becomes much more portable.

The drivers are compatible with all of the following programming environments:

(1)Microsoft Visual Basic® Version 6.0,SP5 or higher

(1)Microsoft Visual C++® Version 6.0 (in Win32 Console applications)

Keysight VEE Pro Version 6.01 or higher

National Instruments LabWindows/CVI® Version 5.5 or higher

National Instruments LabVIEW® Version 6.0i or higher

The E1852-90010-A0001 Firmware Download Procedure is as follows:-

Part No: E1852-90010

Rev: A.00.01

Description:

The E1852_90010_A0001.Zip file containing the E1852A/B driver InstallShield files.

Instructions:

1) Unzip the files to a temporary directory.

2) This file, when unzipped, extracts 15 InstallShield files.

2) Run setup.exe.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2002-06-27 A0001 Drivers E1852_90010_A0001.zip, 893 kB
Release Date Version
2002-06-27 A0001
Version Description
Drivers E1852_90010_A0001.zip, 893 kB

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • See Above

Supported Instruments

  • E1852A B
No previous versions available
SHOW MORE