Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

ESA, PSA, EMC Web Remote Upgrade

The Benchlink Web Remote Control Software (Option 230) for the ESA, PSA, or E7400A analyzers enables you to remotely control your instrument over the internet or intranet. A local networked computer running the web remote software connects to the instrument via GPIB or Ethernet. The instrument control and measurements are then available remotely from any client computer on the internet or intranet with a standard web browser.

Key features include:

  • "Analog +" and "Persistence" displays in addition to the currently available "Standard Trace View", "Waterfall", and "Spectrogram"
  • Drag-and-drop graphical zooming
  • User-settable color mappings
  • Display lines
  • Remote detector control
  • Remote selection of "Alert Alignment" state for PSA
  • Arbitrary instrument control by remotely sending SCPI commands
  • Full support of LAN connection with PSA
Data de lançamento Versão Descrição da Versão
2006-02-10 1.2 File available for download.

Como Baixar

  • Click the Download button

Como Instalar

Licenciamento

  • Não Requer Licença
Download

Instale em:

PC

Sistema Operacional

  • Windows XP

Pré-requisitos

  • Microsoft Windows based personal computer with ethernet wired LAN card.
  • Windows XP ONLY (will not work with Windows Vista or Windows 7)

Instrumentos Compatíveis

  • ESA, PSA, or E7400A analyzers