Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

ESA, PSA, EMC Web Remote Upgrade

The Benchlink Web Remote Control Software (Option 230) for the ESA, PSA, or E7400A analyzers enables you to remotely control your instrument over the internet or intranet. A local networked computer running the web remote software connects to the instrument via GPIB or Ethernet. The instrument control and measurements are then available remotely from any client computer on the internet or intranet with a standard web browser.

Key features include:

  • "Analog +" and "Persistence" displays in addition to the currently available "Standard Trace View", "Waterfall", and "Spectrogram"
  • Drag-and-drop graphical zooming
  • User-settable color mappings
  • Display lines
  • Remote detector control
  • Remote selection of "Alert Alignment" state for PSA
  • Arbitrary instrument control by remotely sending SCPI commands
  • Full support of LAN connection with PSA
Date de mise en circulation Version Description de la version
2006-02-10 1.2 File available for download.

Comment télécharger

  • Click the Download button

Comment installer

Autorisation d'exploitation

  • Ne requiert aucune licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows XP

Préalables

  • Microsoft Windows based personal computer with ethernet wired LAN card.
  • Windows XP ONLY (will not work with Windows Vista or Windows 7)

Instruments appuyés

  • ESA, PSA, or E7400A analyzers