What are you looking for?
Software for the Keysight E2920 PCI / PCI-X Series
Latest Version 3.1: Released March 2005
Please note that the E2920_3.1_Complete_CD.zip file is very large - 139MB in Size!
The Software Package consists of:
- E2920 PCI Series R6.02.05
- E2920 PCI-X Series R3.0.2.0
- SVP R3.00.2.8
System Requirements
- Microsoft Internet Explorer for online help
- Pentium II based personal computer with at least 200MHz clock speed
- Microsoft Windows 98,2000 or XP
- 100 MB free disk space
- Minimum display resolution of 800 x 600 pixels
- PCI or PCI-X test card
NOTE
The .pdf manuals are not part of the installation any more. They are completely integrated into the GUI help files. If you still need the manuals in .pdf format (e.g. for prining), you can download them from https://www.keysight.com/find/pci_overview They are also available on the installation CD.
The latest PCI Series software supports the following testcards:
E2925B, E2926A/B, E2927A, E2928A, and E2940A
The PCI-X Series software supports the following testcards:
E2922A/B, E2929A/B, and E2930A/B
The E2925A is only supported with the 5.31.02 software
Please, contact your nearest call center for more information.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2005-03-01 | n/a | Complete Manuals and Software for the E2920, E2928, E2930 and E2926. Note: Large Download |
릴리스 날짜 | 버젼 |
---|---|
2005-03-01 | n/a |
Version Description |
---|
Complete Manuals and Software for the E2920, E2928, E2930 and E2926. Note: Large Download |
다운로드 방법
- Information Not Available
설치 방법
- Information Not Available
라이센스
- Does Not Require a License
Installs on: Instrument
운영 체제
- Windows XP
- Windows 2000
- Windows 95/98
선결 조건
- See Above
지원되는 계측기
- See Above