検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E1420A/B High Performance Universal Counter Instrument Driver

This VXIplug&play driver is designed for computers operating either Windows® 95 or Windows® NT Version 3.51 or higher. The driver requires a VISA-compatible GP-IB/GPIB interface and the VISA® I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable. Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.

The attached file is a executable installation file. Download the file to an empty directory on the hard drive of your computer and run the program to begin the installation. A help file is included with the installation that can answer questions you might have about the driver. Please note that this driver may have originally been developed under the Hewlett-Packard name.

Driver Version: A.02.03

Version Date: Aug-1999

リリース バージョン 内容
2004-02-20 n/a

ダウンロード方法

  • See Above

インストール方法

  • See Above

ライセンス

  • ライセンス不要
ダウンロード

インストール:

PC

OS

  • Windows NT
  • Windows 95/98

前提条件

  • See Above

対象測定器

  • E1420A B