이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, 1xEV-DO, iDEN Instrument Driver for PSA and E4406A

Not the driver you were looking for? See all Signal Analyzer instrument drivers at:
https://www.keysight.com/find/sa-ivi
  • Supported personalities for PSA:  W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, Basic, 1xEV-DO
  • Supported personalities for E4406A: W-CDMA, cdma2000, cdmaOne, GSM, EDGE, NADC, PDC, Basic, 1xEV-DO, and iDEN
릴리스 날짜 버젼 버전 설명
2002-01-11 A.06.00 VXIPlug&Play Driver Version A.06.00 for E4406A VSA Series and E444xA PSA Series Spectrum Analyzers

다운로드 방법

  • Click the download button for the executable installation file
  • Download to an empty directory on your PC
  • Run the program to begin the installation

설치 방법

  • See the Readme under Supporting Documentation.

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

Instrument

운영 체제

  • Windows NT
  • Windows 95/98

사전 조건

  • Requires a VISA-compatible GP-IB/GPIB interface, VISA I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable.
  • Note: Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
  • VSA E4406 Firmware version: A.05.37
  • PSA E444XA Firmware version: A.03.03
  • See the "Readme" under Supporting Documentation

지원되는 계측기

  • E4406A, E4440A, E4443A, E4445A

관련 링크