Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

IntuiLink for Infiniium DCA 86100A Oscilloscopes

The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.

It provides the following functionality:

  • Download waveform data and display the data as a simple chart
  • Download measurement data
  • Download screen shots
  • Save and restore setups
Date de mise en circulation Version Description de la version
2003-05-01 1.1 Supported Models: 86100A

Comment télécharger

  • Click the download link and save the installer.

Comment installer

  • Run the downloaded installer.

Autorisation d'exploitation

  • Ne requiert aucune licence