这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

IntuiLink for Infiniium DCA 86100A Oscilloscopes

The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.

It provides the following functionality:

  • Download waveform data and display the data as a simple chart
  • Download measurement data
  • Download screen shots
  • Save and restore setups
发布日期 版本 版本说明
2003-05-01 1.1 Supported Models: 86100A

如何下载

  • Click the download link and save the installer.

如何安装

  • Run the downloaded installer.

颁发许可证

  • 不要求具有许可证