您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

IntuiLink for Infiniium DCA 86100A Oscilloscopes

The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.

It provides the following functionality:

  • Download waveform data and display the data as a simple chart
  • Download measurement data
  • Download screen shots
  • Save and restore setups
發佈日期 版本 版本說明
2003-05-01 1.1 Supported Models: 86100A

如何下載

  • Click the download link and save the installer.

如何安裝

  • Run the downloaded installer.

授權

  • 不需要授權