Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IntuiLink Waveform Editor for Function/Arbitrary Waveform Generators

Intuilink Connectivity Software

IntuiLink Waveform Generator is powerful stand-alone application for creating arbitrary waveforms. Waveform data can be imported from a file, or captured using a supported Keysight oscilloscope. Waveforms can be modified or designed from scratch using the powerful waveform editor. Once the waveform is created it can be downloaded to the function generator. In addition, complete instrument setups can saved and restored from the PC.

  • Create waveforms graphically
  • Transfer waveforms from the PC to the function generator
  • Import waveform data
  • Manage waveforms

This IntuiLink does not install toolbars but does install a graphical waveform editor and an ActiveX control for easy programming.

Starting with Release 1.5, IntuiLink Waveform Editor now supports the Windows® Vista operating system as well as XP, Windows 2000, and 98/ME.

Expand the capability of your IntuiLink for Waveform Generator software with one of more of the following add-ins. IntuiLink for Software Function Generators

Now the recommended software is the 33503A BenchLink waveform builder and is available on the 33503A BenchLink Waveform Builder Pro Software

Windows is a U.S. registered trademark of Microsoft Corporation.

Release Date Version Version Description
2003-04-22 1.4 Supported Models: 33120A, 33220A, 33250A (NOTE: If you do not plan to use the 33220A, a smaller driver is available - Version 1.2, May 30, 2002 - that provides support for only the 33120A and 33250A)

How to Download

  • See Above

How to Install

  • See Readme File

Licensing

  • Does Not Require a License

Supporting Documentation

2002-05-30 1.2 Supported Models: 33120A, 33250A

How to Download

  • See Above

How to Install

  • See Readme File

Licensing

  • Does Not Require a License

Supporting Documentation