What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IntuiLink for 54600-Series Oscilloscopes, Version 3.1
IntuiLink for 54600-series oscilloscopes allows you to:
- capture waveform data and screen images in Microsoft Excel® and Word® with a mouse click.
- save and restore oscilloscope settings.
- use ActiveX™ Components for easy programming.
- apply programming examples that have been included for several popular programming environments.
IntuiLink for 54600-series Oscilloscope software supports 54620-series and 54640-series oscilloscopes and also discontinued models 54600B/02B/03B/10B/15B/16B/16C/20A/20C/45A/45D.
Intuilink for 54600-series Oscilloscopes limits the size of data transfer to a maximum of two-thousand points regardless of the actual number of points on the screen. The 54620/40 series can capture up to 8 MB (scope channels) of memory. To transfer more than two-thousand points on the 54620/40-series scopes, use IntuiLink Data Capture for 54620 and 54640 Series Oscilloscopes, Version 1.1
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2002-02-21 | 3.1 | Supported Models: 54600B, 54602B, 54603B, 54610B, 54615B, 54616B, 54616C, 54620A/C, 54621A/D, 54622A/D, 54624A, 54641A/D, 54642A/D, 54645A/D |
Release Date | Version |
---|---|
2002-02-21 | 3.1 |
Version Description |
---|
Supported Models: 54600B, 54602B, 54603B, 54610B, 54615B, 54616B, 54616C, 54620A/C, 54621A/D, 54622A/D, 54624A, 54641A/D, 54642A/D, 54645A/D |
How to Download
- Information Not Available
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Supporting Documentation
No previous versions available
SHOW MORE