What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
85878A Report Generator Software
The hardware security key provided with the original shipment must be the only key installed on LPT1 parallel port during the update process. If you do not have a hardware security key, contact your local sales office to purchase one.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
2004-02-20 | A.02.00 | Version A.02.00 provides an update from revision A.01.00 to revision A.02.00. This update allows Microsoft Word 97 to work with the auto report feature in the Report Generator software. This fixes problems that occur when using the European numbering |
リリース | バージョン |
---|---|
2004-02-20 | A.02.00 |
Version Description |
---|
Version A.02.00 provides an update from revision A.01.00 to revision A.02.00. This update allows Microsoft Word 97 to work with the auto report feature in the Report Generator software. This fixes problems that occur when using the European numbering |
ダウンロード方法
- Select the executable file. Choose Run.
インストール方法
- Choose Run.
ライセンス
- Does Not Require a License
ソフトウェアバージョンはご利用いただけません
SHOW MORE