The attached IBASIC program was designed and written by Zenith who developed the 8Â VSB digital modulation format for ATSC. The program enables you to quickly and easily perform one button tests to characterize both NTSC and ATSC transmitters.

Please note that Keysight does not offer support for this user-contributed tool.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-02-20 Zenith The program enables you to quickly and easily perform one button tests to characterize both NTSC and ATSC transmitters.
Veröffentlichungsdatum Version
2004-02-20 Zenith
Version Description
The program enables you to quickly and easily perform one button tests to characterize both NTSC and ATSC transmitters.

How to Download

  • Click the Download button to download the self extracting archive

How to Install

  • Run the file to extract the four files
  • Place the files onto a 1.44" diskette
    The README.TXT file explains how to load the program into your 89441V or 89441A analyzer

Lizenzierung

  • Does Not Require a License

Installs on: PC

Voraussetzungen

  • None

Supported Instruments

  • 89441V
Keine Softwareversion verfügbar
SHOW MORE