Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight i3070 09.20p Software Release

Keysight Technologies is pleased to introduce the 09.20p software release for existing i3070 series of in-circuit testers.

The i3070 09.20p software release can be installed on testheads and test development stations with Windows 7 Professional (32-bit & 64-bit) and Windows 10 Prefessional (64-bit) operating system.

The i3070 in-circuit test software release 09.20p provides the following new features:

1. Test programs development for latest 4-module, automated inline test system (E9986E)

2. Test development environment for latest nano Vectorless Test Enhanced Probe (nanoVTEP - E4333A), a miniaturized vectorless test probe designed to improve test coverage for high density fixtures.

There are 24 enhancements been resolved in this release, please refer to the Release Notes for more details.

The i3070 09.20p software release requires a 09.00p software update license. Users can still access the same features with their existing basic testhead and feature licenses.
The new software update license is automatically distributed to customers under subscription. It can be redeemed at www.keysight.com/find/softwaremanager.

Release Date Version Version Description
2018-06-01 09.20p Keysight i3070 Software Release 09.20p

How to Download

  • Please refer to Keysight Software Manager (www.keysight.com/find/softwaremanager) for download information.
  • Download is available for customers on Active SUS agreement only.

How to Install

  • 1. Perform a system backup before applying software update
    2. Close all running applications
    3. Navigate the DVD or root directory, double click Autorun.exe to start the installation
    5. Follow the on-screen instructions to proceed
    6. To validate software installation:
        a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter
        c. The displayed software version should be: Keysight i3070 09.20p 0418 WN
     

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7 Professional (32-bit and 64-bit)
  • Windows 10 Professional (64-bit)

Prerequisites

  • Information Not Available

Supported Instruments

  • Keysight i3070 In-Circuit Test Systems