Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

HSA and BSA PC Software

The HSA and BSA PC software is an easy-to-use, PC-based remote control tool for your N934xC HSA or N9320B/N9322C BSA spectrum analyzer. It can be used as:

  • A monitor - Display and control the spectrum scans simultaneously to your spectrum analyzer.
  • A file manager - Send files to your spectrum analyzer from a PC, or transfer files from your HSA or BSA to a PC
  • An editor - Create channel standard, amplitude correction, limit and task plan files

In addition to the three major functions, the HSA and BSA PC software also provides the following utilities:

  • Capture the screen when it is used as a monitor
  • Export trace data into a CSV file (in a format of *.csv, open with Microsoft® Office Excel)
  • Edit and export antenna table file for field strength function
  • Generate measurement reports for printouts
Release Date Version Version Description
2014-10-15 2.2 Supports N9322C BSA as well as HSA

How to Download

  • Click the Download button

How to Install

  • Unzip the file and run the .msi file

Licensing

  • Does Not Require a License
Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

Supported Instruments

  • N9320B, N9322C, N9342C, N9343C, N9344C

Related Links