您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

SystemVue 2015.01 RADAR Baseband Verification Library Add-on

發佈日期 版本 版本說明
2016-05-30 2015.01 The SystemVue 2015.01 RADAR Baseband Verification Library Add-on adds models, examples & documentation for PDW support, TOA estimation, etc. and also key performance issues.

如何下載

如何安裝

  1. The RADAR Baseband Verification Library is an Add-on to the SystemVue 2015.01 release. Please refer to the Prerequisites section.
  2. Copy the downloaded “SystemVue_2015_01_Radar_Offcycle.exe" to your local machine.
  3. Double-click the executable (.exe) to open the installation wizard and follow the wizard instructions to complete the installation.

授權

  • 需取得授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 7 (64-bit)
  • Windows 8 (64-bit)

必備檔案

  • Note: The RADAR Baseband Verification Library Add-on is only supported on 64-bit systems. You must first install the Base version of Shipped SystemVue 2015.01 64-bit before you install the SystemVue 2015.01 RADAR Baseband Verification Library.