您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

下載 IO 程式庫套件

欲了解更多關於 IO 程式庫軟體的資訊,請上網至:www.keysight.com/find/iosuite

選擇平台:

IO Libraries Suite 2020 provides several enhancements:

  • General performance enhancements.
  • VISA Shared Components - Upgrade to 5.12.
  • Support for GPIB drivers with Windows 10 Device Guard.
  • Bug fixes and minor enhancements including:

When NI is the primary resource manager, Connection Expert now reports all NI PXI    modules.

On systems with NI VISA, an install repair operation completes fully.

When the NI PXI system module is used with Keysight Resource Manager as the primary resource manager, the full address of the system module is now reported correctly.

Serial instrument detection is fixed.

Following an upgrade, the GPIB instrument list is properly refreshed.

Checking status on a LAN instrument completes without interrupting instrument discovery.

Serial ports, which were not displaying in Connection Expert in certain configurations, are now visible.

發佈日期 版本 版本說明
2020-02-07 18.1.25310.1 See description above. Build 18.1.25310.1

如何下載

  • Click the download link and save the installer.

如何安裝

  • Run the downloaded installer.

授權

  • 不需要授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 10
  • Windows 8.1
  • Windows 7 SP1
  • Windows Server 2012 & 2016 (64-bit only)
  • Windows Server 2008 R2 SP1 (64-bit only)

必備檔案

  • 無相關資訊

相關連結