您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

TS-5400 System Software Update for Keysight 6623A Power Supply

Software Release Date: Sep, 1998
Software Requirement: TS-5400 System Software 5.x or later

This software update is for use with TS-5400 Sysytem Software version 5.x or later. It configures the system software to support the Keysight 6623A Power Supply. This online download is a replacement for P/N: E6250-10302.

To install this software update, follow the instructions below:

1. Click on 'TS-5400 System Software Update for Keysight 6623A Power Supply' download link. Save this file to local drive.

2. Extract the zip file to a temporary folder in local drive.

3. Read the 'Readme.txt' file to understand the changes made in this software update. It also provides a brief description of the new actions which will be used with the Keysight 6623A Power Supply.

4. Click on 'ps6623.bat' file to begin installation.

5. Remove the temporary folder.

發佈日期 版本 版本說明
2009-12-08 n/a This software update is for use with TS-5400 Sysytem Software version 5.x or later. It configures the system software to support the Keysight 6623A Power Supply.

如何下載

  • See Above

如何安裝

  • See Above

授權

  • 不需要授權
下載

安裝於:

PC

必備檔案

  • See Above

支援的儀器

  • See Above