您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9020B MXA 信號分析儀儀器軟體

發佈日期 版本 版本說明
2019-08-12 A.24.57 Downloadable installation file of the latest software version.

如何下載

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

如何安裝

授權

支援文件