The DDR3 EyeFinder software is a tool to help you position sampling points for accurate read and write data capture. The software triggers on valid read and write commands with your system executing any memory test suite or stimulus program. The software will then display read and write data valid windows as a result of the scan.

This software is used in conjunction with:

  • Logic and Protocol Analysis Software
  • B4621A DDR2 and DDR3 Bus Decoder
  • B4622A DDR2/3 Protocol Compliance and Analysis Tool
  • B4623A Bus Decoder for LPDDR and LPDDR2 Application Software
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2015-08-24 06.10.0000 For installing the compatible DDR3 Eyefinder software package.
릴리스 날짜 버젼
2015-08-24 06.10.0000
Version Description
For installing the compatible DDR3 Eyefinder software package.

다운로드 방법

  • Click the download button, select file and save.

설치 방법

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

라이센스

  • Requires a License

Installs on: PC / Instrument

운영 체제

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

지원되는 계측기

  • 16850 Series portable logic analyzers, U4154A/B 4 Gb/s AXIe-based Logic Analyzer Module
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE