이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Acqiris Broadband Digitizers Using 89600 Series VSA Software

Keysight VSA Image

Troubleshooting and evaluation of broadband signals requires high system bandwidth and high dynamic range. Starting with version 8.0 the 89601A Vector Signal Analysis Software works with the Keysight Acqiris 10-bit and 12-bit CompactPCI broadband digitizers via the Acqiris VSA server. Note: that this server only supports 89601A revisions 8.0 to 12.0.

  • U1065A - 10-bit Digitizer
  • U1066A - 12-bit Digitizer

사용 가능한 이전 버전 없음