Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

IO Libraries Suite Downloads

To find out more about the IO Libraries Suite, visit www.keysight.com/find/iosuite

Choose a platform:

IO Libraries Suite 2019 Update 1 provides several enhancements:

  • Enhanced USB-PXI discovery to better handle slow module initialization.
  • Enhanced AXIe chassis support.
  • Added back SICL library support of Visual Basic 6.
  • Fixed a PXIe interoperability issue.
  • Fixed an issue with Keysight Connection Expert reporting of floating PXI modules.
Release Date Version Version Description
2019-07-23 2019 U1 See description above. Build 18.1.24715.0

How to Download

  • Click the download link and save the installer.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 10
  • Windows 8.1
  • Windows 7 SP1
  • Windows Server 2012 & 2016 (64-bit only)
  • Windows Server 2008 R2 SP1 (64-bit only)

Prerequisites

  • Information Not Available

Related Links