Problem Description:

The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.

Solution:

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
 

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2015-01-16 14091012_2 Control XTPA firmware version xtpa_14091012_2
Veröffentlichungsdatum Version
2015-01-16 14091012_2
Version Description
Control XTPA firmware version xtpa_14091012_2

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.

How to Download

  • Click the ­Download­ button to download the ­xtpa_14091012_2.xsvf­ file.
    ­

How to Install

  • Please refer to Service Note 3070-91 for details installation procedure.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Voraussetzungen

  • Information Not Available
Keine Softwareversion verfügbar
SHOW MORE