BenchVue Installation Wizard
BenchVue software apps connect to over 700 Keysight instruments and counting.
Download the no-cost BenchVue Software below. This web based installer enables you to download and install apps with prerequisites based on your system needs.
Visit www.keysight.com/find/BenchVueDownload to download BenchVue software platform or individual apps.
System requirements
Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.
Windows 10 only:
- Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later
Release Date | Version | Version Description |
---|---|---|
2020-03-09 | 2020_03_09 | This is the first version of the BenchVue Installation wizard. The lightweight wizard downloads installers for the BenchVue Platform and Applications that the user selects within the installer's menus. |
How to Download
- Click the Download button
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on:
PC
Operating System
- Windows 10
Prerequisites
- Internet Connection
- Administrator privileges on installation PC