Existing test standards don’t address the testing of innovative multiple-input designs, missing 99% of the possible test points, and this leads to inaccurate representations of energy conversion.

The DG9000 software helps you avoid this scenario with testing that accounts for real-world operation of multi-input inverter designs. Going beyond outdated standards, it enables quick and easy analysis that covers more operating points. Broad coverage helps you pinpoint problems and correct them before they reach your customers.

The DG9000 helps you innovate in testing with a solution that combines extensive test data with informative analysis. We’re filling in the gaps the standards haven’t yet addressed, covering more of the missing 99% and enabling testing of PV inverters that have up to 12 inputs.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
免运费 Trial
发布日期 版本 版本说明
2020-06-18 1.1.2 Adds support for PV8921A, PV8922A, RP7972A and RP7973A
发布日期 版本
2020-06-18 1.1.2
Version Description
Adds support for PV8921A, PV8922A, RP7972A and RP7973A

如何下载

  • Click the Download button.
  • Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows (64-bit)

前提要求

  • All prerequisites included/installed automatically in download package
  • Keysight IO Libraries Suite 2019
  • Keysight License Manager 5
  • Keysight License Manager 6
  • Microsoft .NET Framework 4.6.2
     

支持的仪器

  • PV8921A, PV8922A, RP7972A, RP7973A, N8937APV, N8957APV

如何下载

  • Click the Download button.
  • Save or run the installer.

如何安装

  • o Double-click on downloaded software file to run the installer.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows (64-bit)

前提要求

  • All prerequisites included/installed automatically in download package
  • Keysight IO Libraries Suite 2019
  • Keysight License Manager 5
  • Keysight License Manager 6
  • Microsoft .NET Framework 4.6.2

支持的仪器

  • N8937APV, N8957APV
SHOW MORE