这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9020B MXA 信号分析仪仪器软件

发布日期 版本 版本说明
2019-08-12 A.24.57 Downloadable installation file of the latest software version.

如何下载

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

如何安装

颁发许可证

支持文档