这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

86100C Infiniium DCA-J Firmware Upgrade

Firmware version A.10.02-A.10.8x is required to connect the 86100C to N1010A FlexDCA Remote Access software running on an external PC.  A.10.83 is recommended for all customers.

NOTE: the 86100C hardware and firmware will not support Microsoft Windows 7.

发布日期 版本 版本说明
2014-05-21 A.10.83 FW A.10.83 offers improved performance when measuring Avg Optical Power.

如何下载

  • Copy the firmware uprade file to a USB flash drive or LAN folder that will be available to the 86100D.

如何安装

  • On the 86100C, click Exit on the file menu and exit the 86100C application.

    Copy the upgrade file to the user drive (D:) . For best results with large USB file transfers use the rear panel USB ports on the 86100C mainframe.

    Run the installation package, following all instructions to install your new firmware version.

颁发许可证

  • 不要求具有许可证
下载

安装于:

Instrument

操作系统

  • Windows XP SP3

前提条件

  • 86100C DCA-J Mainframe
  • NOTE: The 86100C hardware and firmware will not support Microsoft Windows 7.

支持的仪器

  • 86100C