这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

SystemVue 2015.01 RADAR Baseband Verification Library Add-on

发布日期 版本 版本说明
2016-05-30 2015.01 The SystemVue 2015.01 RADAR Baseband Verification Library Add-on adds models, examples & documentation for PDW support, TOA estimation, etc. and also key performance issues.

如何下载

如何安装

  1. The RADAR Baseband Verification Library is an Add-on to the SystemVue 2015.01 release. Please refer to the Prerequisites section.
  2. Copy the downloaded “SystemVue_2015_01_Radar_Offcycle.exe" to your local machine.
  3. Double-click the executable (.exe) to open the installation wizard and follow the wizard instructions to complete the installation.

颁发许可证

  • 要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 7 (64-bit)
  • Windows 8 (64-bit)

前提条件

  • Note: The RADAR Baseband Verification Library Add-on is only supported on 64-bit systems. You must first install the Base version of Shipped SystemVue 2015.01 64-bit before you install the SystemVue 2015.01 RADAR Baseband Verification Library.