这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

SystemVue LTE-Advanced Add-on

选择平台:

SystemVue 2013.08 SP1 LTE-Advanced Add-on - Adds the LTE-Advanced Library to SystemVue 2013.08 SP1 software

发布日期 版本 版本说明
2014-05-30 2014.05 This Add-on release for the W1918 LTE-Advanced Baseband Verification Library adds new models for PUCCH 3 and Adaptive Modulation and Coding (AMC), as well as examples for Coordinated Multi-Point (CoMP) and Dynamic Point Selection (DPS).

如何下载

如何安装

  1. Please refer to the prerequisites section.
  2. Copy the downloaded “LTE_A_off-cycle_2013_08SP1.exe/ LTE_A_off-cycle_2013_08SP1_x64.exe” to your local machine.
  3. Double click on the executable file (*.exe) to open the installation wizard and follow the wizard instructions to complete the installation.

颁发许可证

  • 要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 8
  • Windows 7
  • Windows XP

前提条件

  • The SystemVue 2013.08 SP1 LTE-Advanced Add-on requires prior installation of SystemVue 2013.08 Service Pack 1.