这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

IO 程序库套件下载

如欲了解 IO 程序库套件的更多信息,请访问:www.keysight.com/find/iosuite

当前版本(推荐)获得全面支持并推荐用于新的开发

支持的以前版本:这些支持的版本可以用于重建现有的测试系统

所有其他不支持的以前版本:

  • 所有其他版本可用于重建现有的测试系统,但是可能无法获得支持
选择平台:

IO Libraries Suite 2020 provides several enhancements:

  • General performance enhancements.
  • VISA Shared Components - Upgrade to 5.12.
  • Support for GPIB drivers with Windows 10 Device Guard.
  • Bug fixes and minor enhancements including:

When NI is the primary resource manager, Connection Expert now reports all NI PXI    modules.

On systems with NI VISA, an install repair operation completes fully.

When the NI PXI system module is used with Keysight Resource Manager as the primary resource manager, the full address of the system module is now reported correctly.

Serial instrument detection is fixed.

Following an upgrade, the GPIB instrument list is properly refreshed.

Checking status on a LAN instrument completes without interrupting instrument discovery.

Serial ports, which were not displaying in Connection Expert in certain configurations, are now visible.

发布日期 版本 版本说明
2020-02-07 18.1.25310.1 See description above. Build 18.1.25310.1

如何下载

  • Click the download link and save the installer.

如何安装

  • Run the downloaded installer.

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 10
  • Windows 8.1
  • Windows 7 SP1
  • Windows Server 2012 & 2016 (64-bit only)
  • Windows Server 2008 R2 SP1 (64-bit only)

前提条件

  • 无此信息

相关链接