这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9010A EXA 信号分析仪仪器软件

请注意:

  • 运行 Windows 7 操作系统的仪器――参见下面的当前版本选项卡
  • 运行 Windows XP 操作系统的仪器――参见下面的以前版本选项卡

要想确定已安装的操作系统,请查看仪器后面板上的正版证明(COA)。
 

发布日期 版本 版本说明
2019-08-12 A.24.56 Downloadable installation file of the latest software version for instruments running the Windows 7 and 10 operating system.

如何下载

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the anlayzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must run on the anlayzer that is being updated.

如何安装

颁发许可证

支持文档