D-SCPI instrument drivers

Downloadable Standard Commands for Programmable Instruments, or D-SCPI, instrument drivers download into VXI Command Modules (E1300, E1301, E1306, E1405, and E1406) and interpret SCPI commands into register-level I/O. It is highly recommended that the D-SCPI driver be installed whether the VXI instrument is programmed using its VXIplug&play driver or using SCPI commands embedded in an I/O language. This information does not apply to message-based modules which have built-in SCPI drivers.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2006-12-27 n/a Zip File contains all availalbe D-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download.
Veröffentlichungsdatum Version
2006-12-27 n/a
Version Description
Zip File contains all availalbe D-SCPI Instrument Drivers and HTML (Readme) Page with instructions and links for easy file selection and download.

How to Download

  • Click the Download button, select the file and save to your PC.

How to Install

  • Create a folder for the D-SCPI files. Unzip the files into that folder. Click on the HTML page: d-scpi_drivers.html so that it renders in your browser. Use your browser's Find feature (Ctrl-F) to quickly locate the instrument model number.

  • The HTML page also includes utilities for installing the drivers in your instrument(s).

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • See HTML page contained in the zip file.

Supported Instruments

  • See HTML page contained in the zip file for specific instruments.

Ähnliche Links

Keine Softwareversion verfügbar
SHOW MORE