IO Libraries Suite: What has changed in IO Libraries Suite 16.3?
IO Libraries Revisions: Suite 16.3
New Features
-
OS Support
- Support for Windows 8 and Windows Server 2012
-
USB
- Support for USB 3.0-based USBTMC
- Support for composite USBTMC devices
-
PXI
- Improved Keysight PXI Resource Manager and vendor interoperability
- Support for the IVI VISA Plug-in Specification (this allows for communication to third-party PCI/PXI devices with compliant plug-ins)
Major Defect Fixes
- Fixed the bug where changes made to RS-232 settings in Keysight Connection Expert by non-Administrator users were not saved. Now all users can make changes to RS-232 settings in Keysight Connection Expert.
Other Changes
-
VXI is NOT supported on Windows 8 or Windows Server 2012
Last Updated: October 10, 2012