SystemVue ESL SoftwareProject Description and Important Information

The LTE-A NB-IoT Library is an Add-on release to the SystemVue 2016.08 release. The following are features supported in this Add-on release.

The LTE-A NB-IoT library conforms to the following specifications:

  • 3GPP TS 36.211 V13.3.0 (2016-09)
  • 3GPP TS 36.212 V13.3.0 (2016-09)
  • 3GPP TS 36.213 V13.3.0 (2016-09)

The key features of Narrowband IoT downlink baseband sources and receivers are:

  • Support NPDSCH carrying SIB1
  • Support NPDCCH transmission
  • Support channel coding, scrambling, layer mapping, precoding, and modulation in NPDCCH channels
  • Support NPDSCH+NPDCCH
  • Support NPDSCH/NPDCCH gap
  • Extend OversamplingOption beyond 3
  • Support in-band with different PCID mode. Allow to puncture 4 port CRS.

The key features of Narrowband IoT uplink baseband sources and receivers are:

  • Support in-band mode. Puncture eUTRA cell SRS.
  • Support generation of NPRACH
  • Support NPUSCH gap

Added shipping examples and also updated existing examples. Refer to Example workspaces (Default location C:\program Files\SystemVue2016.08\Examples\Baseband Verification\LTE_Advanced\NB_IoT)

Software Download

SystemVue 2016.08 LTE-A NB-IoT Library Add-on
Platform File name Download Size
Windows (64-bit) LTE-A_with_NB-IoT_for_SystemVue_2016_08.exe Download 252,122,112 bytes (240 MB)

Note: You must first install the Base version of SystemVue 2016.08 64-bit before you install the LTE-A NB-IoT Library Add-on release.

Licenses

Installation Instructions

This is an Add-On install package.

  1. First you need to download and install SystemVue 2016.08 from the SystemVue Software download page.

    The first time you start SystemVue 2016.08, you need to refer to the authorization screens to establish the licensing. If you had a previous release of SystemVue, the software may find your old license and skip this step.
  2. Run the SystemVue 2016.08 LTE-A NB-IoT Library installer to update the LTE-A NB-IoT library to the base version of SystemVue 2016.08.

For detailed information, see LTE-A NB-IoT Library (login required).

Return to the SystemVue Software downloads page.