How do I upgrade my N9343C Handheld Spectrum Analyzer?
Most of the N9343C Handheld Spectrum Analyzer options are available for retrofit. The upgrades are normally either a Hardware option or Measurement Personality. Some of the measurement personalities are application specific and may require additional hardware or accessories as well.
Hardware upgrade kits contain installation instructions and the desired assembly. None of the hardware upgrades below require adjustment to meet the published specifications.
More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to compelte the installation.
Some upgrades may require that a minimum firmware be installed. Up-to-date firmware can be downloaded for free from the N9343C Firmware Upgrade Center.
Measurement personality and hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site.
Option | Description | Order As | eDelivery |
Installation Note |
Upgrade Contents |
Minimum Firmware |
Adjustments Required |
Additional Requirements |
Incompatible With |
Installed By - Installation Time |
---|---|---|---|---|---|---|---|---|---|---|
1DN | Automotive 12V DC charger | N9343CK-1DN | No | p2509 None Hardware | None | No | None | None | Customer - 0.0 Hrs | |
1TC | Hard transit case | N9343CK-1TC | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
AB2 | Printed user's guide, simplified Chinese | N9343CK-AB2 | No | None | User's guide | None | No | None | None | Not applicable |
ABA | Printed user's guide, English | N9343CK-ABA | No | None | User's guide | None | No | None | None | Not applicable |
ABJ | Printed user's guide, Japanese | N9343CK-ABJ | No | None | User's guide | None | No | None | None | Not applicable |
ADP | Spare AC/DC adapter | N9343CK-ADP | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
AMA | AM/FM modulation analysis | N9343CK-AMA | Yes | None | License key | A.02.04 | No | None | None | Customer - 0.0 Hrs |
BAT | Spare battery pack | N9343CK-BAT | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
BCG | External battery charger | N9343CK-BCG | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
DMA | ASK/FSK Modulation Analysis | N9343CK-DMA | Yes | None | License key | A.03.01 | No | None | None | Customer - 0.0 Hrs |
GPA | External GPS antenna, SMA-M connector | N9343CK-GPA | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
GPS | Built-in GPS receiver, with built-in GPS antenna | N9343CK-GPS | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
P13 | Preamplifier, 1 MHz to 13.6 GHz | N9343CK-P13 | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
PWM | USB power sensor support | N9343CK-PWM | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
SCC | Ergonomic soft carrying case with backpack and shoulder strap | N9343CK-SCC | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
SCN | Channel Scanner | N9343CK-SCN | Yes | None | License key | A.03.01 | No | None | None | Customer - 0.0 Hrs |
SEC | User data sanitation for security purposes | N9343CK-SEC | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
SIM | Spectrum monitor with spectrogram record and playback | N9343CK-SIM | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
TAD | Adaptor type-N (m) 50 ohm to type-N (f) 75 ohm DC to 1 GHz | N9343CK-TAD | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
TG7 | Tracking generator, 5 MHz to 7.0 GHz | N9343CK-TG7 | Yes | None | Hardware, License key | None | No | None | None | Service Center Recommended - 1.0 Hrs |
TMG | Time-gated spectrum analysis | N9343CK-TMG | Yes | None | License key | A.02.04 | No | None | None | Customer - 0.0 Hrs |
TPN | Task planner for test automation | N9343CK-TPN | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
PWP | PWP Peak and Average Power Sensor Support (U2020 X-Series) | N9343CK-PWP | Yes | None | License key | A.04.25 | No | None | None | Customer - 0.0 Hrs |
EMC | EMI filters and quasi-peak detector | N9343CK-EMC | Yes | None | License key | A.06.19 | No | None | None | Customer - 0.0 Hrs |