Starting Download..
save Save

How do I upgrade my N5173B EXG Microwave Analog Signal Generator?

Most of the N5173B EXG Microwave Analog Signal Generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Most performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the EXG Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

OptionDescriptionOrder AseDeliveryInstallation NoteUpgrade ContentsMinimum FirmwareAdjustments RequiredAdditional RequirementsIncompatible WithInstalled ByEstimated Time
006Instrument securityN5173BU-006NoAvailableHardware,
License key
B.01.80NoneNoneNoneAdvanced User0.5 Hr
1E1Step attenautorN5173BU-1E1YesLicense key installationLicense keyNoneNoneNoneNoneUser0.5 Hr
1EAHigh output powerN5173BU-1EAYesLicense key installationLicense keyNoneNoneNoneNoneUser0.5 Hr
1ERFlexible reference input (1 -50 MHz)N5173BU-1ERYesLicense key installationLicense keyNoneNoneNoneNoneUser0.5 Hr
303Multifunction generatorN5173BU-303YesLicense key installationLicense keyNoneNoneNoneNoneUser0.5 Hr
320Pulse Train GeneratorN5180320BYesLicense key installationLicense keyB.01.75NoneOption UNW or UW2NoneUser0.5 Hr
513
520
532
540
Frequency range options Only available at time of instrument purchaseNot applicableNot applicableNot applicableNot applicableNot applicableNot applicableNot applicableNot applicableNot applicable
SD0No internal user non-volatile memoryN5173BU-SD0YesLicense key installationLicense keyB.01.80NoneNoneNoneUser0.5 Hr
UNTAM, FM, phase modulationN5173BU-UNTYesLicense key installationLicense keyNoneNoneNoneNoneUser0.5 Hr
UNWNarrow pulse modulationN5173BU-UNWYesLicense key installationLicense keyNoneNoneNoneOption UW2User0.5 Hr
UW2Narrow pulse modulation
(Limited to 31.8 GHz for export control)
N5173BU-UW2YesLicense key installationLicense keyNoneNoneOption 540Option UNWUser0.5 Hr
UNZFast SwitchingN5173BU-UNZYesLicense key installationLicense keyNoneNoneNoneOption UZ2User0.5 Hr
UZ2Fast Switching
(> 1.15 ms & +/-0.05% of Final Frequency for export control)
N5173BU-UZ2YesLicense key installationLicense keyNoneNoneNoneOption UNZUser0.5 Hr



N5173B Accessories
OptionDescriptionColor SchemeOrder AseDeliveryInstallation
Note
Upgrade ContentsInstalled By

Installation Time

1CMRack mount flange kitLight1CM010ANoAvailableHardwareUser0.5 Hr
Dark1CM110A
1CNFront handle kitLight1CN006ANoAvailableHardwareUser0.5 Hr
Dark1CN106A
1CPRack mount flange kit with front handlesLight1CP004ANoAvailableHardwareUser0.5 Hr
Dark1CP104A
1CRRack slide kitLight1CR012ANoAvailableHardwareUser0.5 Hr
Dark1CR112A
Was this helpful?


Didn't find what you're looking for?