Choose a country or area to see content specific to your location
-
Produto e Serviços
- Osciloscópios
-
Analisadores
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
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Resources
- Resources
What are you looking for?
3070 05.41p 0606 Software Release Notes
The new Keysight Medalist 3070 In-circuit test 05.41p adds iVTEP to the software. Building on the strength of TestJet and VTEP, iVTEP can be used for ultra-small geometry packages, flip chips, as well as devices with minimal or no lead frames and heat spreaders.
Software Update for 3070 05.41pb for Windows XP SP2:
You must already have version 3070 05.40pb on your computer before you install the 05.41p software update. 3070 05.41p is not a complete installation. It is designed to upgrade a system with 3070 05.40pb.
Compatibility Statement -
On a system updated to revision 05.41p software, various files in board directories will automatically be modified for compatibility the first time they are accessed. Revision 05.41p is fully compatible with version 05.40pb and 05.32pX but a system loaded with a revision prior to 05.32pX (e.g., 05.2X, 04.XX, B.03.XX) cannot be used to develop or run board directories that have been developed or run on a 05.41p system. However, a 05.41p system can be used to develop and run board directories that have been developed or run on a system with a revision prior to 05.41p.
Software patch 05.41p addresses these issues:
Description | Change Request Identification |
---|---|
3070: license validation utility now recognize system license | CR23639 |
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster