- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
GoldenGate-in-ADS
Description
- Access to GoldenGate 2015.01 from an Advanced Design System (ADS) schematic and expands ADS “schematic control block” use model to a complete RFIC cockpit
- Capacity and performance benefits of the ‘GoldenGate RFIC Simulation Software’ native in ADS, when using interoperable PDKs
- Design and simulate on Windows as well as Linux
Operating System
- Windows 7 Enterprise (64-bit)*
- Windows 8 Enterprise (64-bit)*
- Red Hat RHEL5 (64-bit)
- Red Hat RHEL6 (64-bit)
- Novell SUSE SLES11 (64-bit)
* Note: The Windows installer is for use with Advanced Design System (ADS) only.
Prerequisites
In order to use GoldenGate-in-ADS 2015.01, you must first:
- Install ADS 2015.01 and GoldenGate 2015.01
- Enable the GoldenGate Add-on in ADS
- Use the InterOperable process design kit (PDK)
- Set 'Interoperable mode only' in ADS 2015.01
How to Install
- Download the Advanced Design System – ADS Software from the Keysight website and follow the installation instructions.
- Download the GoldenGate Software from the Keysight website and follow the installation instructions.
-
Add the following GoldenGate Add-on using Tools > App Manager > 'Add User ADS Addon' from the ADS Main window.
Licensing
- Requires a license
Supporting Documentation
- GoldenGate and ADS Integration (requires Knowledge Center login)
Related Links
Note: From GoldenGate 2015.01 Hotfix 1 onwards, these libraries will be part of installer.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility