Reliable power in dual and triple output adjustable power supply with a compact design, the E3620A, and E3630A power supplies provide excellent performance while saving space on your bench.

HIGHLIGHTS

Output ratings (Maximum current is derated 3.3% per °C from 40°C to 55°C)

  • Output 1: 0 to 6 V, 0 to 2.5 A
  • Output 2: 0 to +20 V, 0 to 0.5 A
  • Output 3: 0 to -20 V, 0 to 0.5 A
  • Power (max): 35 W

Ripple & noise from 20 Hz to 20 MHz

  • Normal Mode Voltage rms: 350 µV
  • Peak-to-Peak: 1.5 mV

Load & line regulation

  • 0.01% + 2mV

Meter resolution

  • Voltage: 10 mV
  • Current: 10 mA

Keysight basic DC power supplies offer essential features for a tight budget. The multiple output, 35-50 W, E3620A and E3630A provide dual and triple outputs; small, compact size for bench use; low-noise and excellent regulation; and overload indicator to monitor output. The Keysight 35W, triple output E3630A has three versatile outputs for benchtop applications; and is offers stable and reliable power plus essential features for manual testing.

Extend the Capabilities of Your Product

Want help or have questions?