What are you looking for?
N6705C DC Power Analyzer
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
Starting from
Claim Reward When You Purchase a Power Product
Choose an exclusive free gift to complement your purchase of a power product for a limited time.
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
HIGHLIGHTS
- Ammeter accuracy: Up to 0.025% + 8 nA; up to 18 bits
- Arbitrary waveform generator function: Bandwidth up to 100 kHz, output power up to 500 W
- Data logger function: Measurement interval from 20 µs to 60 seconds, with a maximum of 500 M readings per second
- Scope function: Digitizes voltage and current up to 200 kHz, 512 kpts; up to 18 bits
- Voltmeter accuracy: Up to 0.025% + 50 µV; up to 18 bits
Save Test Time
The Keysight N6705C DC power analyzer gives you productivity gains for sourcing and measuring DC voltage and current into the device under test (DUT). The N6705C DC power analyzer has the capabilities of up to four advanced power supplies — a digital multimeter (DMM), scope, arb, and data logger.
The N6705C DC power analyzer eliminates the need to develop and debug programs to control a collection of instruments — all functions and measurements are located on the front panel. Get even greater control and analysis functions by incorporating Keysight PathWave BenchVue BV9200 control and analysis software.
The BV9200 PathWave BenchVue control and analysis software has an updated user interface, new advanced data analysis features, and automation capability. When automated bench setups are necessary, the N6705C is fully programmable over GPIB, USB, LAN, and is LXI compliant.
The N6705C DC power analyzer offers custom configurations to meet your power sourcing and analysis requirements. It has a four-slot mainframe that accepts up to four DC power modules and up to 600 W total DC output power (order modules separately).
Features
- Use for R&D sourcing to measure DC voltage and current into the DUT.
- Operate using dedicated physical controls for common functions.
- View complex data with a large color graphics display.
- Get flexible programming using GPIB, LAN, USB; LXI compliant.
Download BenchVue Basic app for free to control your instruments.
Key Specifications For N6705C DC Power Analyzer
Number of Outputs
Up to 4
Total Power
400 to 1200 W
Ripple and Noise
< 350 µVrms
Accuracy
0.025% +1.8 mV
Modern Connectivity
USB, LAN, and GPIB
Want to see more specifications?
Interested in a N6705C?
Extend the capabilities for your DC Power Analyzer
Related Products
Get Started With the N6705C DC Power Analyzer
Extend and Validate Battery Run Time
For IoT-based infrastructure and consumer electronic IoT devices, designers must understand power consumption patterns and whether devices meet battery life requirements. In this white paper, you will discover how to overcome these power challenges using the N6705C DC power analyzer and battery emulation software. You will learn how you can quickly gain critical insights into battery drain to optimize your design to extend battery run time and predict battery run time accurately.
N6705C DC Power Analyzer Featured Resources
Want help or have questions?