- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
U1231A/U1232A/U1233A Firmware Update
Confidently detect problems with 4 times better resolution using our new U5850 series TrueIR thermal imagers. Get 320 x 240 pixels of in-camera fine resolution from its detector resolution of 160 x 120 pixels. With the built-in image logging capability, easily track performance of the system you monitor at a specific interval. Plus, you can analyze temperature changes over time with trending graph. Coupled with the powerful manual focus feature, users can focus on an object as close as 10 cm away – our solution provides clearer and sharper thermal images that reveal finer details.
Learn how these new test tools improves your efficiency with predictive and preventive maintenance tasks. View our application notes and tips in thermography by clicking on the links below:
More videos |
Product Overview |
Related software |
Current promotion (valid worldwide, except Japan) |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility