IntuiLink for Software Function Generator
     
  Equation & Noise Create noise waveforms (white,pink,brown) or waveforms from mathematical expressions using the arbitrary waveform capability of the 33120A, 33220A and 33250A. 745 kB
  Filter Filter waveforms in the waveform editor by applying a moving average, low-pass or high-pass digital filter. 710 kB
  Pulse Create pulse waveforms using an arbitrary waveform with variable rise/fall times. The shapes for the rise/fall times can be Linear, Exponential, Half-Cosine, or Gaussian. Intended for use with slow (>100 nsec) rise/fall times. 722 kB
  6000-Series Waveform Capture Capture waveforms with a 6000-series oscilloscope and transferred them into the waveform editor.  A 1000 point trace representing a channel or math can be transfer.  Once imported the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator. 1.5 MB
  8000-Series Waveform Capture Capture waveforms with a 8000-series oscilloscope and transferred them into the waveform editor.  A 1000 point trace representing a channel or math can be transfer.  Once imported the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator. 65 kB
  Standalone Filter Digital filter written in Visual Basic 6.0,  removes unwanted high-frequency noise, and stores the "clean" signal in a file. The filter works on data already captured, plots raw and filtered data, and displays a filter's frequency response. The software is separate from the Intuilink software and runs under Windows 98 or 2000. 137 kB