Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
Choose a country or area to see content specific to your location
Habilite os cookies do navegador para ter mais recursos e melhor performance no site.
Toggle Menu
-
Produto e Serviços
- Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Produto e Serviços
- ...
- Bench Power Supplies
- E3640 Series Bench Power Supply
- E3643A Fonte de alimentação de 50 W, 35 V, 1,4 A ou 60 V, 0,8 A
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
E3643A Fonte de alimentação de 50 W, 35 V, 1,4 A ou 60 V, 0,8 A
Fonte de alimentação de 50 W, 35 V, 1,4 A ou 60 V, 0,8 A
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
HIGHLIGHTS
Output ratings (@ 0°C to 40°C)
- Range 1: 0 to 35 V /1.4 A
- Range 2: 0 to 60 V / 0.8 A
Programming accuracy (@ 25°C ±5°C), ±(% output + offset)
- Voltage: <0.05% + 10 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
- Current: <0.2% + 10 mA
Ripple & noise 20 Hz to 20 MHz
- Normal Mode Voltage: <8 mVpp / 1 mVrms
- Normal Mode Current: <4 mArms
Readback accuracy (@ 25°C ±5°C), ±(% output + offset)
- Voltage: <0.05% + 5 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
- Current: <0.15% + 5 mA (<0.15% + 10 mA for output 2 of E3646/47/48/49A)
The E3643A 50 W bench power supply has dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
Download BenchVue Basic app for free to control your instruments.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster