Choose a country or area to see content specific to your location
-
Produto e Serviços
- Osciloscópios
-
Analisadores
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
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Produto e Serviços
- ...
- ATE System Power Supplies
- N6700 Series Modular System Power Supplies
- N6710C Base Model Custom Configured Modular Power System
O que você está procurando?
N6710C Base Model Custom Configured Modular Power System
Base Model Custom Configured Modular Power System
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Create your own multiple output power supply in 1 U of rack space, up to 4 outputs, up to 100 W per output.
Save Now on Modular Power Supplies
Save 15% on eligible ATE system power supplies and modules for a limited time.
Highlights
Maximum total output power (= sum of total module output power)
- 400 W when operating from 100 - 240 VAC input
AC input
- Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
- Input Range: 86 VAC - 264 VAC
- Power Consumption: 1000 VA typical
- Fuse Internal fuse (not customer accessible)
Protection response characteristics
- INH input: 5 µs from receipt of inhibit to start of shutdown
- Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)
The Keysight N6710C is a 400 W build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6710C consists of 1 N6700C mainframe and from 1 to 4 DC power modules. Modules are ordered as options to the N6710C.
The N6700 Low-Profile Modular Power System offers small size with up to 4 outputs in 1U of rack space, and GPIB, LAN, USB, LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.
Get Started With the N6710C Custom Configured Modular Power System
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster