The W1717 Hardware Design Kit is a hardware design personality that adds on to the base W1461BP SystemVue Communications Architect. It provides a fixed-point simulation library and generates synthesizable, hierarchical, RTL-level Verilog and VHDL. When configured with 3rd party synthesis tools, the W1717 provides a path to implementation, and automatically creates a verification wrapper for polymorphic model-based design flow. Finally, the W1717 enables hardware-in-the-loop (HIL) real-time co-verification over a fast PCIe interface, for select FPGA families, and provides a programming interface to the M9703 multi-channel digitizer.
The Verilog and VHDL generated by the W1717 Hardware Design Kit is vendor-neutral between design targets, and provides a great head-start for rapid prototyping and software-defined radio (SDR).
Why should I buy the W1717 Hardware Design Kit?
- Test & Measurement application development: Create wideband measurement algorithms by directly programming the M9703A/B and U5303A digitizer FPGAs. Possibilities include 5G channel sounding, Hybrid Beamforming, MIMO receivers, digital up/downconversion, filtering, and more.
- Rapid-Prototyping: Generate RTL that is transportable between hardware vendors, but still connects to Xilinx Vivado, Altera Quartus II and other synthesis tools
- High-level of abstraction: Quickly account for bit-true hardware effects prior to targeting, while still at the architecture level, for better BB-RF partitioning
- Productivity: Integrate your proprietary, hand-optimized HDL blocks or import IP cores from external sources, such as Xilinx CoreGen
- Real-time Verification: Verify and accelerate algorithms with Hardware-in the-Loop (HIL) co-simulation with Xilinx Virtex 6/7 families over PCIe (such as the ML-605 and VC-707 development boards)
- True Model-based Design: Verify and debug FPGA hardware algorithms in the presence of RF EDA models, Measurement waveforms, and simulation-based wireless Standards references at every level of abstraction. Expand your baseband coverage to RF-BB co-design.
Who will benefit from the W1717 Hardware Design Kit?
What’s Included in the W1717 Hardware Design Kit?
- Fixed-point library containing 45 bit-true, cycle accurate models. Enables fixed-point datatype and simulation mode with block-level/pin-level fixed point histograms and “red-x” overflow/underflow analysis.
- Integration of custom libraries of hand-generated HDL and external IP cores, such as Xilinx CoreGen
- HDL code generation of RTL-level VHDL/Verilog, complete with design hierarchy, system-level test bench wrappers, test vectors, intelligent creation of clock ready and enable signals
- Polymorphic model instantations added for each installed HDL simulator, such as Mentor Questasim, enabling easy model-based scripting and co-simulation, with verification-in-place.
Note: Aldec Riviera-PRO cosim was obsoleted in the PathWave System Design (SystemVue) 2020 Product Release.
- Direct integration of synthesis tools such as Xilinx Vivado and Altera Quartus II from the SystemVue GUI
- Hardware-in-the-Loop co-simulation. Bring real-time Virtex 6/7 data into SystemVue using development boards such as the ML-605 or VC-707 over PCIe, or test instrument data with the Keysight M9703A/B digitizer.
Figure 1. The W1717 fixed-point library provides over 45 signal processing blocks that are ready for target-neutral HDL code generation. It also provides underflow/overflow diagnostics that assist baseband architects in troubleshooting bit-true finite=precision effects.
Figure 2. The W1717 Hardware Design Kit provides a pre-built “gasket” of logic and control models for the four Xilinx FPGAs inside the Keysight M9703A/B. This allows T&M architects to implement measurement algorithms and quickly deploy them as real-time verification applications.
Figure 3. The W1717 Hardware Design Kit enables a path to FPGA hardware realization. It also maintains model polymorphism at each of level of abstraction, allowing convenient, model-based verification from the system level.
Configuration
The W1717 Hardware Design Kit includes the fixed-point library required for HDL code generation, and adds to any SystemVue Environment.
The W1717 Hardware Design Kit is included in these bundles: