What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IC-CAP Product Structure
IC-CAP is a device modeling software product that provides powerful device characterization and analysis capabilities for a broad range of today's semiconductor modeling processes.
IC-CAP Bundles and Core Products
Product # | Product Name | Description |
---|---|---|
W8500BP | IC-CAP Device Modeling Platform Bundle | The IC-CAP Device Modeling Platform Bundle provides the basic tools you need to start modeling devices and circuits. |
W8511BP | IC-CAP Wafer Professional (WaferPro) Measurement Bundle | The IC-CAP Wafer Professional Measurement Bundle is a perpetual software license for the WaferPro bundle. |
Product # | Product Name | Description |
---|---|---|
W8501EP | IC-CAP Core Environment | Provides data management, visualization and programming capabilities (with PEL). It also includes MultiPlot & GUI studio, mathematical transforms & macros and the link to SQL Databases. |
W8502EP | IC-CAP Simulation and Analysis | Enables analysis or simulation of device behavior using provided Advanced Design System (ADS) or SPICE3 simulators or by linking directly to supported external simulators. Includes ADS linear, transient, harmonic balance, and Verilog-A capabilities. Also includes optimization algorithms and the Plot Optimizer. |
W8503EP | IC-CAP Data Processing and Analysis (DataPro) | DataPro applies Statistical Analysis to analyze measured data, identify outliers devices and dies and to select the Golden and Corner dies. It automatically imports measured data from WaferPro and the new SQL Database. |
W8510EP | IC-CAP Wafer Professional (WaferPro) | IC-CAP Wafer Professional Add-on perpetual software license. |
W8520EP | IC-CAP Instrument Connectivity | Support for DC, C-V, AC, Time and Noise measurements. Includes Drivers for DC Analyzers, C-V Meters and Impedance Analyzers, Network Analyzers, Oscilloscopes and Dynamic Signal Analyzers. |
Optional Modeling Packages
Model | Product # | Product Name | Descirption |
---|---|---|---|
Root MOSFET, Diode and MOS | W8532EP | IC-CAP Root Model Generator | Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. Also includes extraction for Root Diode and MOS models. |
PSP | W8550EP | IC-CAP PSP Model Extraction Package | Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target modeling packages. |
HiSIM2 | W8551EP | IC-CAP HiSIM Model Extraction Package | Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target modeling packages. |
BSIMSOI4 | W8552EP | IC-CAP BSIMSOI Model Extraction Package | Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target modeling packages. |
BSIM3 | W8553EP | IC-CAP BSIM3 Model Extraction Package | Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target modeling packages. |
BSIM4 | W8554EP | IC-CAP BSIM4 Model Extraction Package | Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target modeling packages. |
HiSIM_HV | W8555EP | IC-CAP HiSIM-HV Model Extraction Package | Complete measurement and extraction procedure for DC, CV & RF parameters. Includes Corner and Target modeling packages. |
HiSIM2 and HiSIM_HV | W8560EP | IC-CAP HiSIM2 and HiSIM-HV Model Extraction Package | Includes extraction for both HiSIM2 and HiSIM_HV models in a conveniently priced package. This license behaves as a bundle license. |
Model | Product # | Product Name | Description |
---|---|---|---|
Keysight EEFET3, Keysight EEHEMT1, Curtice cubic and quadratic, Raytheon’s Statz | W8530EP | IC-CAP High Frequency FET Models | Complete measurement and extraction procedure for the supported models. |
Keysight NeuroFET | W8531EP | IC-CAP NeuroFET Extraction Package | Includes measurements and fully automated extraction for the Keysight NeuroFET model for FET and HEMT devices. The NeuroFET is a measurement-based model developed to use an Artificial Neural Network to describe the measurement states. The model is available in Keysight's Advanced Design System (ADS). |
Keysight Root FET, MOS and Diode | W8532EP | IC-CAP Root Models Generator | Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. This license also includes extraction for Keysight Root Diode and MOS models. |
Angelov-GaN | W8533EP | IC-CAP Angelov-GaN Extraction Package | Accurate turn-key measurement and extraction solution for the Angelov-GaN model. |
Model | Product # | Product Name | Description |
---|---|---|---|
Gummel-Poon, Keysight HF Gummel-Poon, EEBJT2, MEXTRAM | W8540EP | IC-CAP High Frequency BJT Models | Complete measurement and extraction for:
|
Keysight HBT | W8541EP | IC-CAP Keysight HBT Model Extraction | Includes comprehensive measurement and extraction procedures for III-V HBT device modeling. The Keysight HBT is a complete HBT model designed specifically for GaAs and InP processes, supporting both single and double heterojunctions. The model is available in Keysight Advanced Design System (ADS) only. |
VBIC | W8542EP | IC-CAP VBIC BJT Model Extraction | Includes the extraction package for the vertical bipolar inter-company (VBIC) bipolar model. |
Model | Product # | Product Name | Description |
---|---|---|---|
Keysight Root FET, MOS and Diode | W8532EP | IC-CAP Root Models Generator | Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. Also includes extraction for Root Diode and MOS models. |
Looking for IC-CAP Legacy Products?
Learn more about IC-CAP Device Modeling Software.