O que você está procurando?
87421A Power Supply, 12 VDC, 15 VDC, 25 W
Provides the bias voltages to operate microwave system amplifiers while allowing remote placement
A partir de
Provides the bias voltages to operate microwave system amplifiers while allowing remote placement
HIGHLIGHTS
Features
- Designed specifically for Keysight microwave system amplifiers
- Bias cable permits remote placement
- Compact size for easy system integration
DC Output Voltage/Current
- +12 V at 2.0 A, -12 V at 200 mA
- Output Power: 25 W, maximum
The Keysight 87421A is a universal input, dc switching power supply designed to provide the bias voltages needed to operate Keysight microwave system amplifiers. These compact power supplies are ideal for integration into a system or for use on a bench top. The two-meter dc bias cable permits the amplifier to be remotely located, allowing it to be placed out of the way or where space is not critical. The Keysight 87421A is a 25 watt, 12V dc power supply designed to power the Keysight 83006A, 83017A, 83018A, 83050A, 83051A, and 87415A microwave system amplifiers. A two-meter cable is included for direct connection to the amplifier. The Keysight 87421A may also be used to provide bias voltages for the Keysight 83440C high speed lightwave converter. Using the Keysight 83440-60009 lightwave converter power supply adapter, the Keysight 87421A becomes a compact, convenient power supply for use with the lightwave converter.
Amplie as Capacidades
Want help or have questions?